Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
pdumodel::EDevice Interface Reference

Common base interface for any kind of electrical device that is used in the PDU model, such as inlets, OCPs and outlets. More...

import "EDevice.idl";

Inheritance diagram for pdumodel::EDevice:
pdumodel::Inlet pdumodel::Outlet pdumodel::OverCurrentProtector pdumodel::PowerBus pdumodel::ShelfPowerSupply pdumodel::TransferSwitch

Public Member Functions

vector< EDevice > getParents ()
 Get the list of devices that provide energy to this device.
 
vector< EDevice > getChildren ()
 Get the list of devices that are directly fed by this device.
 
Waveform getWaveform ()
 Get the current voltage and current waveforms for this device.
 
Waveform getPoleWaveform (in PowerLine line)
 Get the current voltage and current waveforms for a pole of this device.
 

Detailed Description

Common base interface for any kind of electrical device that is used in the PDU model, such as inlets, OCPs and outlets.

EDevices form a hierarchy of parent-child relationships. An EDevice is defined to be the parent of another if it "provides energy" to the latter. E.g. an inlet could be the parent of a number of OCPs, wires or outlets.

An EDevice can have multiple parents, e.g. in case of transfer switches which select power from multiple sources.

Definition at line 27 of file EDevice.idl.

Member Function Documentation

◆ getChildren()

vector< EDevice > pdumodel::EDevice::getChildren ( )

Get the list of devices that are directly fed by this device.

Returns
List of child devices

◆ getParents()

vector< EDevice > pdumodel::EDevice::getParents ( )

Get the list of devices that provide energy to this device.

Returns
List of parent devices

◆ getPoleWaveform()

Waveform pdumodel::EDevice::getPoleWaveform ( in PowerLine line)

Get the current voltage and current waveforms for a pole of this device.

Note
If waveform reading is not supported, an empty waveform is returned.
Returns
Waveform samples

◆ getWaveform()

Waveform pdumodel::EDevice::getWaveform ( )

Get the current voltage and current waveforms for this device.

Note
If waveform reading is not supported, an empty waveform is returned.
Returns
Waveform samples

The documentation for this interface was generated from the following file: