Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
peripheral::DeviceManager Interface Reference

Peripheral Device Manager. More...

import "PeripheralDeviceManager.idl";

Classes

struct  DeviceAddedEvent
 Event: A peripheral device was added. More...
 
struct  DeviceEvent
 Event: A peripheral device was added or removed. More...
 
struct  DeviceFirmwareUpdateStateChangedEvent
 Event: Firmware update on a device was started or has finished. More...
 
struct  DeviceRemovedEvent
 Event: A peripheral device was removed. More...
 
struct  DeviceTypeInfo
 Peripheral device type info. More...
 
struct  FirmwareUpdateState
 Firmware update status. More...
 
struct  FirmwareUpdateStateChangedEvent
 Event: Firmware update state has changed. More...
 
struct  MetaData
 Peripheral DeviceManager's metadata. More...
 
struct  PackageAddedEvent
 Event: A peripheral device package was added. More...
 
struct  PackageEvent
 Event: A peripheral device package was added or removed. More...
 
struct  PackageRemovedEvent
 Event: A peripheral device package was removed. More...
 
struct  Settings
 peripheral DeviceManager's s settings More...
 
struct  SettingsChangedEvent
 Event: Peripheral device manager's settings have been changed. More...
 
struct  Statistics
 Peripheral device statistics. More...
 
struct  UnknownDeviceAttachedEvent
 Event: An unknown device was attached. More...
 

Public Types

enum  ZCoordMode { RACKUNITS , FREEFORM }
 Z Coordinate Mode identifier. More...
 
enum  DeviceFirmwareUpdateState { UPDATE_STARTED , UPDATE_SUCCESSFUL , UPDATE_FAILED }
 Enumeration: State of device firmware update. More...
 

Public Member Functions

vector< DeviceSlot > getDeviceSlots ()
 Get the list of peripheral device slots.
 
DeviceSlot getDeviceSlot (in int idx)
 Get a DeviceSlot by its index.
 
vector< SensorHub > getSensorHubs ()
 Get the list of sensor hubs.
 
vector< Device > getDiscoveredDevices ()
 Get the list of currently attached peripheral devices.
 
vector< PackageInfo > getDiscoveredPackageInfos ()
 Get the list of currently attached peripheral device packages.
 
Settings getSettings ()
 Retrieve the peripheral DeviceManager's settings.
 
int setSettings (in Settings settings)
 Change the peripheral DeviceManager's settings.
 
MetaData getMetaData ()
 Retrieve the Peripheral DeviceManager's metadata.
 
vector< DeviceTypeInfo > getDeviceTypeInfos ()
 Get the list of all peripheral device type infos.
 
FirmwareUpdateState getFirmwareUpdateState ()
 Return the state of device firmware updates running on devices connected to this device manager.
 
Statistics getStatistics ()
 Retrieve statistics.
 
vector< Package > getDiscoveredPackages ()
 Get the list of currently attached peripheral device packages.
 
portsmodel::PortFuse getPortFuse ()
 Get the fuse for the sensor port.
 
GatewaySensorManager getGatewaySensorManager ()
 Get gateway sensors configuration manager.
 

Public Attributes

constant int ERR_INVALID_PARAMS = 1
 Invalid parameters.
 
constant int ERR_NOT_ON_SECONDARY = 2
 Unsupported on secondary instance.
 

Detailed Description

Peripheral Device Manager.

Definition at line 22 of file PeripheralDeviceManager.idl.

Member Enumeration Documentation

◆ DeviceFirmwareUpdateState

Enumeration: State of device firmware update.

Enumerator
UPDATE_STARTED 

Update is running.

UPDATE_SUCCESSFUL 

Update has finished successfully.

UPDATE_FAILED 

Update has failed.

Definition at line 91 of file PeripheralDeviceManager.idl.

◆ ZCoordMode

Z Coordinate Mode identifier.

Enumerator
RACKUNITS 

Z coordinate of slot settings is in rack units.

FREEFORM 

Z coordinate of slot settings is free form text.

Definition at line 28 of file PeripheralDeviceManager.idl.

Member Function Documentation

◆ getDeviceSlot()

DeviceSlot peripheral::DeviceManager::getDeviceSlot ( in int idx)

Get a DeviceSlot by its index.

Parameters
idxindex of the slot to get (0-based)
Returns
the requested slot

◆ getDeviceSlots()

vector< DeviceSlot > peripheral::DeviceManager::getDeviceSlots ( )

Get the list of peripheral device slots.

Returns
List of peripheral device slots

◆ getDeviceTypeInfos()

vector< DeviceTypeInfo > peripheral::DeviceManager::getDeviceTypeInfos ( )

Get the list of all peripheral device type infos.

Returns
List of all peripheral device type infos

◆ getDiscoveredDevices()

vector< Device > peripheral::DeviceManager::getDiscoveredDevices ( )

Get the list of currently attached peripheral devices.

Returns
List of all discovered peripheral devices

◆ getDiscoveredPackageInfos()

vector< PackageInfo > peripheral::DeviceManager::getDiscoveredPackageInfos ( )

Get the list of currently attached peripheral device packages.

Returns
List of all discovered peripheral device packages

◆ getDiscoveredPackages()

vector< Package > peripheral::DeviceManager::getDiscoveredPackages ( )

Get the list of currently attached peripheral device packages.

Returns
List of all discovered peripheral device packages

◆ getFirmwareUpdateState()

FirmwareUpdateState peripheral::DeviceManager::getFirmwareUpdateState ( )

Return the state of device firmware updates running on devices connected to this device manager.

Returns
Firmware update state

◆ getGatewaySensorManager()

GatewaySensorManager peripheral::DeviceManager::getGatewaySensorManager ( )

Get gateway sensors configuration manager.

Returns
A GatewaySensorManager instance

◆ getMetaData()

MetaData peripheral::DeviceManager::getMetaData ( )

Retrieve the Peripheral DeviceManager's metadata.

Returns
Peripheral DeviceManager's metadata

◆ getPortFuse()

portsmodel::PortFuse peripheral::DeviceManager::getPortFuse ( )

Get the fuse for the sensor port.

Returns
A fuse instance, if available

◆ getSensorHubs()

vector< SensorHub > peripheral::DeviceManager::getSensorHubs ( )

Get the list of sensor hubs.

Returns
List of sensor hubs at ports of requested type

◆ getSettings()

Settings peripheral::DeviceManager::getSettings ( )

Retrieve the peripheral DeviceManager's settings.

Returns
peripheral DeviceManager's settings

◆ getStatistics()

Statistics peripheral::DeviceManager::getStatistics ( )

Retrieve statistics.

Returns
peripheral device statistics

◆ setSettings()

int peripheral::DeviceManager::setSettings ( in Settings settings)

Change the peripheral DeviceManager's settings.

Parameters
settingsNew peripheral DeviceManager's settings
Returns
0 if OK
1 if any parameters are invalid
2 if this is a secondary instance; use primary to set settings

Member Data Documentation

◆ ERR_INVALID_PARAMS

constant int peripheral::DeviceManager::ERR_INVALID_PARAMS = 1

Invalid parameters.

Definition at line 24 of file PeripheralDeviceManager.idl.

◆ ERR_NOT_ON_SECONDARY

constant int peripheral::DeviceManager::ERR_NOT_ON_SECONDARY = 2

Unsupported on secondary instance.

Definition at line 25 of file PeripheralDeviceManager.idl.


The documentation for this interface was generated from the following file: