Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
portsmodel::Port::Properties Struct Reference

Port properties. More...

import "Port.idl";

Public Attributes

string name
 user-defined name - NOT USED RIGHT NOW!
 
string label
 label on device
 
DetectionMode mode
 detection mode
 
string detectedDeviceType
 detected device type or empty if nothing connected
 
string detectedDeviceName
 detected device name or empty if nothing connected
 
DeviceTypeId pinnedDeviceTypeId
 contains specific device type ID in pinned mode, or UNSPECIFIED if not pinned
 
DeviceTypeId detectedDeviceTypeId
 detected device type ID or UNSPECIFIED if nothing connected
 
vector< DeviceTypeWithId > detectableDeviceTypes
 all detectable devices of this port as ID-string pairs
 
string topoId
 short id depending on position, e.g. 'REMOTE-HUB-1' or 'USB-2-1-4'
 
string serialId
 serial number of device, e.g. for USB Dongle, maybe empty
 
peripheral::PortType portType
 machine-readable port type information
 
vector< peripheral::PosElement > position
 full machine-readable position information
 

Detailed Description

Port properties.

Definition at line 57 of file Port.idl.

Member Data Documentation

◆ detectableDeviceTypes

vector<DeviceTypeWithId> portsmodel::Port::Properties::detectableDeviceTypes

all detectable devices of this port as ID-string pairs

Definition at line 65 of file Port.idl.

◆ detectedDeviceName

string portsmodel::Port::Properties::detectedDeviceName

detected device name or empty if nothing connected

Definition at line 62 of file Port.idl.

◆ detectedDeviceType

string portsmodel::Port::Properties::detectedDeviceType

detected device type or empty if nothing connected

Definition at line 61 of file Port.idl.

◆ detectedDeviceTypeId

DeviceTypeId portsmodel::Port::Properties::detectedDeviceTypeId

detected device type ID or UNSPECIFIED if nothing connected

Definition at line 64 of file Port.idl.

◆ label

string portsmodel::Port::Properties::label

label on device

Definition at line 59 of file Port.idl.

◆ mode

DetectionMode portsmodel::Port::Properties::mode

detection mode

Definition at line 60 of file Port.idl.

◆ name

string portsmodel::Port::Properties::name

user-defined name - NOT USED RIGHT NOW!

Definition at line 58 of file Port.idl.

◆ pinnedDeviceTypeId

DeviceTypeId portsmodel::Port::Properties::pinnedDeviceTypeId

contains specific device type ID in pinned mode, or UNSPECIFIED if not pinned

Definition at line 63 of file Port.idl.

◆ portType

peripheral::PortType portsmodel::Port::Properties::portType

machine-readable port type information

Definition at line 68 of file Port.idl.

◆ position

vector<peripheral::PosElement> portsmodel::Port::Properties::position

full machine-readable position information

Definition at line 69 of file Port.idl.

◆ serialId

string portsmodel::Port::Properties::serialId

serial number of device, e.g. for USB Dongle, maybe empty

Definition at line 67 of file Port.idl.

◆ topoId

string portsmodel::Port::Properties::topoId

short id depending on position, e.g. 'REMOTE-HUB-1' or 'USB-2-1-4'

Definition at line 66 of file Port.idl.


The documentation for this struct was generated from the following file: