Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
pdumodel::Outlet Interface Reference

Outlet interface More...

import "Outlet.idl";

Inheritance diagram for pdumodel::Outlet:
pdumodel::EDevice

Classes

struct  LedState
 Outlet LED state More...
 
struct  MetaData
 Outlet metadata More...
 
struct  PowerControlEvent
 Event: Power control was initiated. More...
 
struct  Sensors
 Outlet sensors More...
 
struct  ServiceModeChangedEvent
 Event: Service mode has been changed. More...
 
struct  Settings
 Outlet settings More...
 
struct  SettingsChangedEvent
 Event: Outlet settings have been changed. More...
 
struct  State
 Outlet state More...
 
struct  StateChangedEvent
 Event: Outlet state has changed. More...
 

Public Types

enum  PowerState { PS_OFF , PS_ON }
 Outlet power state. More...
 
enum  StartupState { SS_ON , SS_OFF , SS_LASTKNOWN , SS_PDUDEF }
 Outlet power state on device startup More...
 

Public Member Functions

MetaData getMetaData ()
 Retrieve the outlet metadata.
 
Sensors getSensors ()
 Get the outlet sensors.
 
State getState ()
 Retrieve the outlet state.
 
int setPowerState (in PowerState pstate)
 Switch the outlet.
 
int cyclePowerState ()
 Power-cycle the outlet.
 
Settings getSettings ()
 Retrieve the outlet settings.
 
int setSettings (in Settings settings)
 Change the outlet settings.
 
void getIOP (out Inlet i, out OverCurrentProtector o, out vector< Pole > p)
 Get inlet, overcurrent protector and poles.
 
Controller getController ()
 Get the controller for this outlet.
 
Waveform getInrushWaveform ()
 Get the voltage and current waveforms at the time of last switch on operation.
 
int setServiceModeEnabled (in boolean enabled)
 Enable or disable service mode on this outlet.
 
int unstick ()
 Trigger an attempt to un-stick sticking relay contacts.
 
- Public Member Functions inherited from pdumodel::EDevice
vector< EDevice > getParents ()
 Get the list of devices that provide energy to this device.
 
vector< EDevice > getChildren ()
 Get the list of devices that are directly fed by this device.
 
Waveform getWaveform ()
 Get the current voltage and current waveforms for this device.
 
Waveform getPoleWaveform (in PowerLine line)
 Get the current voltage and current waveforms for a pole of this device.
 

Public Attributes

constant int ERR_OUTLET_NOT_SWITCHABLE = 1
 Outlet is not switchable.
 
constant int ERR_LOAD_SHEDDING_ACTIVE = 2
 Load-shedding is enabled (deprecated)
 
constant int ERR_OUTLET_DISABLED = 3
 Outlet is disabled.
 
constant int ERR_OUTLET_NOT_OFF = 4
 Outlet is on or in power-cycle (obsolete)
 
constant int ERR_RELAY_CONTROL_DISABLED = 5
 Relay control is disabled in PDU settings.
 
constant int ERR_INVALID_PARAM = 1
 Invalid parameters.
 
constant int ERR_OPERATION_UNSUPPORTED = 1
 Operation is not supported.
 

Detailed Description

Outlet interface

Definition at line 30 of file Outlet.idl.

Member Enumeration Documentation

◆ PowerState

Outlet power state.

Used both for switching and representing the current state

Enumerator
PS_OFF 

Switch off / Power is off.

PS_ON 

Switch on / Power is on.

Definition at line 56 of file Outlet.idl.

◆ StartupState

Outlet power state on device startup

Enumerator
SS_ON 

Outlet will be switched on

SS_OFF 

Outlet will be switched off

SS_LASTKNOWN 

Last known power state will be restored.

SS_PDUDEF 

Use default state as defined in PDU settings.

Definition at line 91 of file Outlet.idl.

Member Function Documentation

◆ cyclePowerState()

int pdumodel::Outlet::cyclePowerState ( )

Power-cycle the outlet.

Returns
0 if OK
1 if the outlet is not switchable
3 if the outlet is disabled
5 if relay control is disabled in the PDU settings

◆ getController()

Controller pdumodel::Outlet::getController ( )

Get the controller for this outlet.

Returns
Sub controller reference

◆ getInrushWaveform()

Waveform pdumodel::Outlet::getInrushWaveform ( )

Get the voltage and current waveforms at the time of last switch on operation.

Note
If waveform reading is not supported or a waveform could not be acquired for other reasons (e.g. the outlet not actually be switchable, or the outlet board being reset since the outlet was turned on), an empty waveform is returned.
Returns
Waveform samples

◆ getIOP()

void pdumodel::Outlet::getIOP ( out Inlet i,
out OverCurrentProtector o,
out vector< Pole > p )

Get inlet, overcurrent protector and poles.

Parameters
iResult: Inlet reference
oResult: Overcurrent protector reference
pResult: List of poles

◆ getMetaData()

MetaData pdumodel::Outlet::getMetaData ( )

Retrieve the outlet metadata.

Returns
Outlet metadata

◆ getSensors()

Sensors pdumodel::Outlet::getSensors ( )

Get the outlet sensors.

Returns
Outlet sensors

◆ getSettings()

Settings pdumodel::Outlet::getSettings ( )

Retrieve the outlet settings.

Returns
Outlet settings

◆ getState()

State pdumodel::Outlet::getState ( )

Retrieve the outlet state.

Returns
Outlet state

◆ setPowerState()

int pdumodel::Outlet::setPowerState ( in PowerState pstate)

Switch the outlet.

Parameters
pstateNew power state
Returns
0 if OK
1 if the outlet is not switchable
3 if the outlet is disabled
5 if relay control is disabled in the PDU settings

◆ setServiceModeEnabled()

int pdumodel::Outlet::setServiceModeEnabled ( in boolean enabled)

Enable or disable service mode on this outlet.

If service mode is enabled, the outlet LED blinks in a specific pattern to indicate the enabled service mode when looking at the PDU (e.g. for technicians working on that outlet). In addition to that, sensors belonging to the outlet won't cause alarm events while the service mode is active.

Returns
0 if OK
1 if service mode is not supported on this outlet

◆ setSettings()

int pdumodel::Outlet::setSettings ( in Settings settings)

Change the outlet settings.

Parameters
settingsNew outlet settings
Returns
0 if OK
1 if any parameters are invalid

◆ unstick()

int pdumodel::Outlet::unstick ( )

Trigger an attempt to un-stick sticking relay contacts.

Note: This method is not implemented and thus a no-op.

Returns
0

Member Data Documentation

◆ ERR_INVALID_PARAM

constant int pdumodel::Outlet::ERR_INVALID_PARAM = 1

Invalid parameters.

Definition at line 38 of file Outlet.idl.

◆ ERR_LOAD_SHEDDING_ACTIVE

constant int pdumodel::Outlet::ERR_LOAD_SHEDDING_ACTIVE = 2

Load-shedding is enabled (deprecated)

Definition at line 33 of file Outlet.idl.

◆ ERR_OPERATION_UNSUPPORTED

constant int pdumodel::Outlet::ERR_OPERATION_UNSUPPORTED = 1

Operation is not supported.

Definition at line 40 of file Outlet.idl.

◆ ERR_OUTLET_DISABLED

constant int pdumodel::Outlet::ERR_OUTLET_DISABLED = 3

Outlet is disabled.

Definition at line 34 of file Outlet.idl.

◆ ERR_OUTLET_NOT_OFF

constant int pdumodel::Outlet::ERR_OUTLET_NOT_OFF = 4

Outlet is on or in power-cycle (obsolete)

Definition at line 35 of file Outlet.idl.

◆ ERR_OUTLET_NOT_SWITCHABLE

constant int pdumodel::Outlet::ERR_OUTLET_NOT_SWITCHABLE = 1

Outlet is not switchable.

Definition at line 32 of file Outlet.idl.

◆ ERR_RELAY_CONTROL_DISABLED

constant int pdumodel::Outlet::ERR_RELAY_CONTROL_DISABLED = 5

Relay control is disabled in PDU settings.

Definition at line 36 of file Outlet.idl.


The documentation for this interface was generated from the following file: