Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
pdumodel::TransferSwitch Interface Reference

Transfer switch interface. More...

import "TransferSwitch.idl";

Inheritance diagram for pdumodel::TransferSwitch:
pdumodel::EDevice

Classes

struct  MetaData
 Transfer switch metadata. More...
 
struct  Sensors
 Transfer switch sensors. More...
 
struct  Settings
 Transfer switch settings. More...
 
struct  SettingsChangedEvent
 Event: Transfer switch settings have been changed. More...
 
struct  Statistics
 Transfer switch statistics. More...
 
struct  TransferLogEntry
 Transfer log entry. More...
 

Public Types

enum  Type { STS , ATS , HTS }
 Transfer switch type. More...
 
enum  TransferReason {
  REASON_UNKNOWN , REASON_STARTUP , REASON_MANUAL_TRANSFER , REASON_AUTO_RETRANSFER ,
  REASON_POWER_FAILURE , REASON_POWER_QUALITY , REASON_OVERLOAD , REASON_OVERHEAT ,
  REASON_INTERNAL_FAILURE , REASON_BYPASS_ACTIVE
}
 
typedef map< string, int > Parameters
 Transfer switch parameter map.
 

Public Member Functions

MetaData getMetaData ()
 Retrieve the transfer switch metadata.
 
Sensors getSensors ()
 Get the transfer switch sensors.
 
vector< ThrowPole > getPoles ()
 Get the list of transfer switch poles.
 
Settings getSettings ()
 Retrieve the transfer switch settings.
 
int setSettings (in Settings settings)
 Change the transfer switch settings.
 
Statistics getStatistics ()
 Retrieve the transfer switch statistics.
 
int transferToSource (in int source, in boolean faultOverride)
 Select the active inlet.
 
TransferReason getLastTransferReason ()
 Get the reason for the last transfer.
 
Waveform getLastTransferWaveform ()
 Get the voltage and current waveforms during the last transfer.
 
vector< TransferLogEntry > getTransferLog ()
 Retrieve the transfer log.
 
Parameters getParameters ()
 Retrieve the transfer switch parameters.
 
int setParameters (in Parameters parameters)
 Update one or more transfer switch parameters.
 
- Public Member Functions inherited from pdumodel::EDevice
vector< EDevice > getParents ()
 Get the list of devices that provide energy to this device.
 
vector< EDevice > getChildren ()
 Get the list of devices that are directly fed by this device.
 
Waveform getWaveform ()
 Get the current voltage and current waveforms for this device.
 
Waveform getPoleWaveform (in PowerLine line)
 Get the current voltage and current waveforms for a pole of this device.
 

Public Attributes

constant int ERR_INVALID_PARAM = 1
 Invalid parameters.
 
constant int ERR_SWITCH_PREVENTED = 2
 Switching failed due to an alarm that may be overridden.
 
constant int ERR_SWITCH_FAILED = 3
 Switching failed, no override possible.
 
constant int OPERATIONAL_STATE_OFF = 0
 Both inlets are off.
 
constant int OPERATIONAL_STATE_NORMAL = 1
 Active inlet equals preferred inlet.
 
constant int OPERATIONAL_STATE_STANDBY = 2
 Active inlet and preferred inlet are different.
 
constant int OPERATIONAL_STATE_NON_REDUNDANT = 3
 Active inlet equals preferred inlet, standby power critical.
 
constant int OPERATIONAL_STATE_BYPASSED = 4
 Both inlets are off, but bypass is active.
 
constant int SWITCH_FAULT_I1_SHORT = 1
 Inlet 1 switch is permanently closed.
 
constant int SWITCH_FAULT_I1_OPEN = 2
 Inlet 1 switch is permanently open.
 
constant int SWITCH_FAULT_I2_SHORT = 4
 Inlet 2 switch is permanently closed.
 
constant int SWITCH_FAULT_I2_OPEN = 8
 Inlet 2 switch is permanently open.
 

Detailed Description

Transfer switch interface.

Definition at line 22 of file TransferSwitch.idl.

Member Typedef Documentation

◆ Parameters

typedef map<string, int> pdumodel::TransferSwitch::Parameters

Transfer switch parameter map.

The set of parameters, their meaning and allowed set of values are technology-dependent and subject to change. Do not modify any values without instruction from Raritan!

Definition at line 214 of file TransferSwitch.idl.

Member Enumeration Documentation

◆ TransferReason

Enumerator
REASON_UNKNOWN 

Transfer reason unknown.

REASON_STARTUP 

Startup or return to normal conditions.

REASON_MANUAL_TRANSFER 

Manual transfer.

REASON_AUTO_RETRANSFER 

Automatic retransfer.

REASON_POWER_FAILURE 

Previous inlet power failed.

REASON_POWER_QUALITY 

New inlet provided better power quality.

REASON_OVERLOAD 

Switched off due to overload alarm.

REASON_OVERHEAT 

Switched off due to overheat alarm.

REASON_INTERNAL_FAILURE 

Transferred because of hardware failure (e.g. switch fault)

REASON_BYPASS_ACTIVE 

Switched off due to active bypass.

Definition at line 35 of file TransferSwitch.idl.

◆ Type

Transfer switch type.

Enumerator
STS 

Static transfer switch (using SCRs as switch technology)

ATS 

Asynchronous transfer switch (using relays)

HTS 

Hybrid transfer switch (relays plus SCRs)

Definition at line 29 of file TransferSwitch.idl.

Member Function Documentation

◆ getLastTransferReason()

TransferReason pdumodel::TransferSwitch::getLastTransferReason ( )

Get the reason for the last transfer.

Returns
Last transfer reason

◆ getLastTransferWaveform()

Waveform pdumodel::TransferSwitch::getLastTransferWaveform ( )

Get the voltage and current waveforms during the last transfer.

Returns
Waveform samples

◆ getMetaData()

MetaData pdumodel::TransferSwitch::getMetaData ( )

Retrieve the transfer switch metadata.

Returns
Transfer switch metadata

◆ getParameters()

Parameters pdumodel::TransferSwitch::getParameters ( )

Retrieve the transfer switch parameters.

Returns
Parameters map

◆ getPoles()

vector< ThrowPole > pdumodel::TransferSwitch::getPoles ( )

Get the list of transfer switch poles.

Returns
List of poles

◆ getSensors()

Sensors pdumodel::TransferSwitch::getSensors ( )

Get the transfer switch sensors.

Returns
Transfer switch sensors

◆ getSettings()

Settings pdumodel::TransferSwitch::getSettings ( )

Retrieve the transfer switch settings.

Returns
Transfer switch settings

◆ getStatistics()

Statistics pdumodel::TransferSwitch::getStatistics ( )

Retrieve the transfer switch statistics.

Returns
Transfer switch statistics

◆ getTransferLog()

vector< TransferLogEntry > pdumodel::TransferSwitch::getTransferLog ( )

Retrieve the transfer log.

Returns
Transfer log

◆ setParameters()

int pdumodel::TransferSwitch::setParameters ( in Parameters parameters)

Update one or more transfer switch parameters.

Parameters
parametersMap of transfer switch parameters. Parameters which are not in the map remain unchanged.
Returns
0 if OK
ERR_INVALID_PARAM if any parameter is invalid

◆ setSettings()

int pdumodel::TransferSwitch::setSettings ( in Settings settings)

Change the transfer switch settings.

Returns
0 if OK
1 if any parameters are invalid
Note
The Settings structure can be "sparse"; fields missing in the JSON representation will remain unchanged.

◆ transferToSource()

int pdumodel::TransferSwitch::transferToSource ( in int source,
in boolean faultOverride )

Select the active inlet.

If the new inlet is available, it will become both active and preferred.

Parameters
sourceNew active inlet index
faultOverrideForce switch even if the phase sync angle between the inputs is too large
Returns
0 if OK
ERR_INVALID_PARAM if the selected source is invalid
ERR_SWITCH_PREVENTED if switching failed due to an alarm that may be overridden
ERR_SWITCH_FAILED if switching failed and no override is possible

Member Data Documentation

◆ ERR_INVALID_PARAM

constant int pdumodel::TransferSwitch::ERR_INVALID_PARAM = 1

Invalid parameters.

Definition at line 24 of file TransferSwitch.idl.

◆ ERR_SWITCH_FAILED

constant int pdumodel::TransferSwitch::ERR_SWITCH_FAILED = 3

Switching failed, no override possible.

Definition at line 26 of file TransferSwitch.idl.

◆ ERR_SWITCH_PREVENTED

constant int pdumodel::TransferSwitch::ERR_SWITCH_PREVENTED = 2

Switching failed due to an alarm that may be overridden.

Definition at line 25 of file TransferSwitch.idl.

◆ OPERATIONAL_STATE_BYPASSED

constant int pdumodel::TransferSwitch::OPERATIONAL_STATE_BYPASSED = 4

Both inlets are off, but bypass is active.

Definition at line 63 of file TransferSwitch.idl.

◆ OPERATIONAL_STATE_NON_REDUNDANT

constant int pdumodel::TransferSwitch::OPERATIONAL_STATE_NON_REDUNDANT = 3

Active inlet equals preferred inlet, standby power critical.

Definition at line 62 of file TransferSwitch.idl.

◆ OPERATIONAL_STATE_NORMAL

constant int pdumodel::TransferSwitch::OPERATIONAL_STATE_NORMAL = 1

Active inlet equals preferred inlet.

Definition at line 60 of file TransferSwitch.idl.

◆ OPERATIONAL_STATE_OFF

constant int pdumodel::TransferSwitch::OPERATIONAL_STATE_OFF = 0

Both inlets are off.

Definition at line 59 of file TransferSwitch.idl.

◆ OPERATIONAL_STATE_STANDBY

constant int pdumodel::TransferSwitch::OPERATIONAL_STATE_STANDBY = 2

Active inlet and preferred inlet are different.

Definition at line 61 of file TransferSwitch.idl.

◆ SWITCH_FAULT_I1_OPEN

constant int pdumodel::TransferSwitch::SWITCH_FAULT_I1_OPEN = 2

Inlet 1 switch is permanently open.

Definition at line 67 of file TransferSwitch.idl.

◆ SWITCH_FAULT_I1_SHORT

constant int pdumodel::TransferSwitch::SWITCH_FAULT_I1_SHORT = 1

Inlet 1 switch is permanently closed.

Definition at line 66 of file TransferSwitch.idl.

◆ SWITCH_FAULT_I2_OPEN

constant int pdumodel::TransferSwitch::SWITCH_FAULT_I2_OPEN = 8

Inlet 2 switch is permanently open.

Definition at line 69 of file TransferSwitch.idl.

◆ SWITCH_FAULT_I2_SHORT

constant int pdumodel::TransferSwitch::SWITCH_FAULT_I2_SHORT = 4

Inlet 2 switch is permanently closed.

Definition at line 68 of file TransferSwitch.idl.


The documentation for this interface was generated from the following file: