Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
pdumodel::Pdu::MetaData Struct Reference

PDU metadata. More...

import "Pdu.idl";

Public Attributes

Nameplate nameplate
 Nameplate information
 
string ctrlBoardSerial
 Main controller serial number.
 
string hwRevision
 Hardware revision.
 
string fwRevision
 Firmware revision.
 
string macAddress
 MAC address.
 
boolean hasSwitchableOutlets
 true if at least one outlet is switchable
 
boolean hasMeteredOutlets
 true if at least one outlet is metered
 
boolean hasLatchingOutletRelays
 true if at least one outlet has a latching relay
 
boolean isInlineMeter
 true if all inlets have exactly one outlet
 
boolean isEnergyPulseSupported
 true if the PDU has one or more LED(s) capable of emitting pulses to measure consumed energy
 
boolean hasDCInlets
 true if at least one inlet is DC
 
PduOrientation pduOrientation
 PDU orientation at boot.
 
vector< InletWiring > supportedInletWirings
 Supported inlet wiring settings.
 

Detailed Description

PDU metadata.

Definition at line 51 of file Pdu.idl.

Member Data Documentation

◆ ctrlBoardSerial

string pdumodel::Pdu::MetaData::ctrlBoardSerial

Main controller serial number.

Definition at line 53 of file Pdu.idl.

◆ fwRevision

string pdumodel::Pdu::MetaData::fwRevision

Firmware revision.

Definition at line 55 of file Pdu.idl.

◆ hasDCInlets

boolean pdumodel::Pdu::MetaData::hasDCInlets

true if at least one inlet is DC

Definition at line 63 of file Pdu.idl.

◆ hasLatchingOutletRelays

boolean pdumodel::Pdu::MetaData::hasLatchingOutletRelays

true if at least one outlet has a latching relay

Definition at line 59 of file Pdu.idl.

◆ hasMeteredOutlets

boolean pdumodel::Pdu::MetaData::hasMeteredOutlets

true if at least one outlet is metered

Definition at line 58 of file Pdu.idl.

◆ hasSwitchableOutlets

boolean pdumodel::Pdu::MetaData::hasSwitchableOutlets

true if at least one outlet is switchable

Definition at line 57 of file Pdu.idl.

◆ hwRevision

string pdumodel::Pdu::MetaData::hwRevision

Hardware revision.

Definition at line 54 of file Pdu.idl.

◆ isEnergyPulseSupported

boolean pdumodel::Pdu::MetaData::isEnergyPulseSupported

true if the PDU has one or more LED(s) capable of emitting pulses to measure consumed energy

Definition at line 61 of file Pdu.idl.

◆ isInlineMeter

boolean pdumodel::Pdu::MetaData::isInlineMeter

true if all inlets have exactly one outlet

Definition at line 60 of file Pdu.idl.

◆ macAddress

string pdumodel::Pdu::MetaData::macAddress

MAC address.

Definition at line 56 of file Pdu.idl.

◆ nameplate

Nameplate pdumodel::Pdu::MetaData::nameplate

Nameplate information

Definition at line 52 of file Pdu.idl.

◆ pduOrientation

PduOrientation pdumodel::Pdu::MetaData::pduOrientation

PDU orientation at boot.

Definition at line 64 of file Pdu.idl.

◆ supportedInletWirings

vector<InletWiring> pdumodel::Pdu::MetaData::supportedInletWirings

Supported inlet wiring settings.

Definition at line 65 of file Pdu.idl.


The documentation for this struct was generated from the following file: