Legrand / Raritan / Server Technology Xerus™ JSON-RPC API
Loading...
Searching...
No Matches
pdumodel::Pdu Interface Reference

Main PDU interface. More...

import "Pdu.idl";

Classes

struct  LoadSheddingModeChangedEvent
 Event: Load shedding mode was enabled or disabled. More...
 
struct  MetaData
 PDU metadata. More...
 
struct  OutletSequenceState
 Outlet sequencing status More...
 
struct  OutletSequenceStateChangedEvent
 Event: Outlet sequencing state has changed. More...
 
struct  PortAppearedEvent
 Event: Serial port has appeared. More...
 
struct  PortDisappearedEvent
 Event: Serial port has disappeared. More...
 
struct  PortWithProperties
 Port with id and properties, used in PortAppearedEvent and getPorts() More...
 
struct  Sensors
 PDU sensors. More...
 
struct  Settings
 PDU settings. More...
 
struct  SettingsChangedEvent
 Event: PDU settings have been changed. More...
 
struct  Statistic
 PDU statistics. More...
 

Public Types

enum  PduOrientation { PO_NONE , PO_BOTTOMFEED , PO_TOPFEED }
 PDU orientations. More...
 
enum  InletWiring { IW_AUTO_DETECT , IW_SINGLE_PHASE , IW_WYE , IW_DELTA }
 PDU inlet fallback wiring (if no detection is possible) More...
 
enum  StartupState { SS_ON , SS_OFF , SS_LASTKNOWN }
 Outlet power state on device startup More...
 

Public Member Functions

Nameplate getNameplate ()
 Retrieve the PDU nameplate information.
 
MetaData getMetaData ()
 Retrieve the PDU metadata.
 
Sensors getSensors ()
 Retrieve the PDU sensors.
 
sensors::Logger getSensorLogger ()
 Get the sensor logger.
 
sensors::AlertedSensorManager getAlertedSensorManager ()
 Get the alerted sensor manager.
 
vector< Controller > getControllers ()
 Get the list of sub controllers.
 
vector< Outlet > getOutlets ()
 Get the list of outlets.
 
vector< OverCurrentProtector > getOverCurrentProtectors ()
 Get the list of overcurrent protectors.
 
vector< Inlet > getInlets ()
 Get the list of inlets.
 
vector< TransferSwitch > getTransferSwitches ()
 Returns list of Transfer Switches.
 
peripheral::DeviceManager getPeripheralDeviceManager ()
 Get the peripheral device manager.
 
hmi::InternalBeeper getBeeper ()
 Get the built-in beeper, if there is any.
 
Settings getSettings ()
 Retrieve the PDU settings.
 
boolean isLoadSheddingActive ()
 Retrieve the current load shedding state.
 
int setSettings (in Settings settings)
 Change the PDU settings.
 
void setLoadSheddingActive (in boolean active)
 Enable or disable load shedding.
 
vector< portsmodel::Port > getFeaturePorts ()
 Get all feature ports of this device.
 
vector< portsmodel::Port > getSensorPorts ()
 Get all sensor ports of this device.
 
vector< portsmodel::Port > getRemoteHubPorts ()
 Get all remote hub ports of this device.
 
vector< PortWithProperties > getPorts (in peripheral::PortType portType, in portsmodel.Port.DeviceTypeId devType)
 Get all serial ports of this device using filters.
 
PowerShelfManager getPowerShelfManager ()
 Get the power shelf manager instance of this PDU.
 
int enterRS485ConfigModeAndAssignCtrlBoardAddress (in int addr)
 Enter RS485 config mode and assign an address to a relay board.
 
int enterRS485ConfigModeAndAssignSCBoardAddress (in int deviceId, in int addr)
 Enter RS485 config mode and assign an address to a sub controller device with a given device ID.
 
int leaveRS485ConfigMode ()
 Leave RS485 config mode.
 
int setAllOutletPowerStates (in Outlet::PowerState pstate)
 Switch all outlets.
 
int setMultipleOutletPowerStates (in vector< int > outletNumbers, in Outlet::PowerState state, in boolean respectSequence)
 Switch multiple outlets.
 
int cycleAllOutletPowerStates ()
 Power-cycle all outlets.
 
int cycleMultipleOutletPowerStates (in vector< int > outletNumbers, in boolean respectSequence)
 Power-cycle multiple outlets.
 
Statistic getStatistic ()
 Retrieve PDU statistics.
 
OutletSequenceState getOutletSequenceState ()
 Retrieve the current outlet sequencing status.
 
void cancelOutletSequence ()
 Stop a currently running outlet sequence.
 

Public Attributes

constant int ERR_INVALID_PARAM = 1
 Invalid parameters.
 

Detailed Description

Main PDU interface.

Definition at line 31 of file Pdu.idl.

Member Enumeration Documentation

◆ InletWiring

PDU inlet fallback wiring (if no detection is possible)

Enumerator
IW_AUTO_DETECT 

Autodetect inlet wiring.

IW_SINGLE_PHASE 

Single phase inlet wiring.

IW_WYE 

Three phase wye inlet wiring.

IW_DELTA 

Three phase delta inlet wiring.

Definition at line 43 of file Pdu.idl.

◆ PduOrientation

PDU orientations.

Enumerator
PO_NONE 

No PDU orientation (non-reversible ETO, default)

PO_BOTTOMFEED 

Bottom feed PDU orientation (reversible ETO, normal order)

PO_TOPFEED 

Top feed PDU orientation (reversible ETO, reversed order)

Definition at line 36 of file Pdu.idl.

◆ StartupState

Outlet power state on device startup

Enumerator
SS_ON 

Outlet will be switched on

SS_OFF 

Outlet will be switched off

SS_LASTKNOWN 

Restore last known power state.

Definition at line 86 of file Pdu.idl.

Member Function Documentation

◆ cycleAllOutletPowerStates()

int pdumodel::Pdu::cycleAllOutletPowerStates ( )

Power-cycle all outlets.

Returns
0 if OK
5 if relay control is disabled in the PDU settings

◆ cycleMultipleOutletPowerStates()

int pdumodel::Pdu::cycleMultipleOutletPowerStates ( in vector< int > outletNumbers,
in boolean respectSequence )

Power-cycle multiple outlets.

Parameters
outletNumbersList of outlet numbers (0-based)
respectSequencetrue to switch in defined sequence order
Returns
0 if OK
3 if any of the selected outlets is disabled
5 if relay control is disabled in the PDU settings

◆ enterRS485ConfigModeAndAssignCtrlBoardAddress()

int pdumodel::Pdu::enterRS485ConfigModeAndAssignCtrlBoardAddress ( in int addr)

Enter RS485 config mode and assign an address to a relay board.

Warning
This is dangerous! Do not use except for manufacturing.
Parameters
addrNew relay board address
Returns
0 if OK
1 if any parameters are invalid

◆ enterRS485ConfigModeAndAssignSCBoardAddress()

int pdumodel::Pdu::enterRS485ConfigModeAndAssignSCBoardAddress ( in int deviceId,
in int addr )

Enter RS485 config mode and assign an address to a sub controller device with a given device ID.

Warning
This is dangerous! Do not use except for manufacturing.
Parameters
deviceIdDevice id of the sub controller which is supposed to get the address
addrNew relay board address
Returns
0 if OK
1 if any parameters are invalid

◆ getAlertedSensorManager()

sensors::AlertedSensorManager pdumodel::Pdu::getAlertedSensorManager ( )

Get the alerted sensor manager.

Returns
Alerted sensor manager

◆ getBeeper()

hmi::InternalBeeper pdumodel::Pdu::getBeeper ( )

Get the built-in beeper, if there is any.

Returns
Beeper interface

◆ getControllers()

vector< Controller > pdumodel::Pdu::getControllers ( )

Get the list of sub controllers.

Returns
List of sub controllers

◆ getFeaturePorts()

vector< portsmodel::Port > pdumodel::Pdu::getFeaturePorts ( )

Get all feature ports of this device.

This returns an entry for all feature ports, no matter whether something is connected or not. A device with n feature ports will return n entries here.

Returns
List of all Feature Ports

◆ getInlets()

vector< Inlet > pdumodel::Pdu::getInlets ( )

Get the list of inlets.

Returns
List of inlets, indexed by their number (0-based)

◆ getMetaData()

MetaData pdumodel::Pdu::getMetaData ( )

Retrieve the PDU metadata.

Returns
PDU metadata

◆ getNameplate()

Nameplate pdumodel::Pdu::getNameplate ( )

Retrieve the PDU nameplate information.

Returns
Nameplate information

◆ getOutlets()

vector< Outlet > pdumodel::Pdu::getOutlets ( )

Get the list of outlets.

Returns
List of outlets, indexed by their number (0-based)

◆ getOutletSequenceState()

OutletSequenceState pdumodel::Pdu::getOutletSequenceState ( )

Retrieve the current outlet sequencing status.

Returns
Sequencing status

◆ getOverCurrentProtectors()

vector< OverCurrentProtector > pdumodel::Pdu::getOverCurrentProtectors ( )

Get the list of overcurrent protectors.

Returns
List of OCPs, indexed by their number (0-based)

◆ getPeripheralDeviceManager()

peripheral::DeviceManager pdumodel::Pdu::getPeripheralDeviceManager ( )

Get the peripheral device manager.

Returns
Peripheral device manager

◆ getPorts()

vector< PortWithProperties > pdumodel::Pdu::getPorts ( in peripheral::PortType portType,
in portsmodel.Port.DeviceTypeId devType )

Get all serial ports of this device using filters.

This returns an entry for all detected ports, no matter whether something is connected or not. The ports may be filtered by peripheral::PortType and/or supported device type portsmodel.Port.DeviceTypeId.

Parameters
portTypefilter for port type, or use peripheral::PortType.UNSPECIFIED
devTypefilter the ports that support a specific device, or use portsmodel::Port.DeviceTypeId.UNSPECIFIED
Returns
List of ports with id and properties.

◆ getPowerShelfManager()

PowerShelfManager pdumodel::Pdu::getPowerShelfManager ( )

Get the power shelf manager instance of this PDU.

Returns
Power shelf manager if this PDU is a power shelf

◆ getRemoteHubPorts()

vector< portsmodel::Port > pdumodel::Pdu::getRemoteHubPorts ( )

Get all remote hub ports of this device.

This returns an entry for all remote hub ports, no matter whether something is connected or not. A device with n remote hub ports will return n entries here.

Returns
List of all Remote Hub Ports

◆ getSensorLogger()

sensors::Logger pdumodel::Pdu::getSensorLogger ( )

Get the sensor logger.

Returns
Sensor logger reference

◆ getSensorPorts()

vector< portsmodel::Port > pdumodel::Pdu::getSensorPorts ( )

Get all sensor ports of this device.

This returns an entry for all sensor ports, no matter whether something is connected or not. A device with n sensor ports will return n entries here.

Returns
List of all Sensor Ports

◆ getSensors()

Sensors pdumodel::Pdu::getSensors ( )

Retrieve the PDU sensors.

Returns
PDU sensors

◆ getSettings()

Settings pdumodel::Pdu::getSettings ( )

Retrieve the PDU settings.

Returns
PDU settings

◆ getStatistic()

Statistic pdumodel::Pdu::getStatistic ( )

Retrieve PDU statistics.

Returns
PDU statistics

◆ getTransferSwitches()

vector< TransferSwitch > pdumodel::Pdu::getTransferSwitches ( )

Returns list of Transfer Switches.

This list may be empty.

◆ isLoadSheddingActive()

boolean pdumodel::Pdu::isLoadSheddingActive ( )

Retrieve the current load shedding state.

Returns
true if load shedding is currently enabled

◆ leaveRS485ConfigMode()

int pdumodel::Pdu::leaveRS485ConfigMode ( )

Leave RS485 config mode.

Returns
0 if OK

◆ setAllOutletPowerStates()

int pdumodel::Pdu::setAllOutletPowerStates ( in Outlet::PowerState pstate)

Switch all outlets.

Parameters
pstateNew power state for all outlets
Returns
0 if OK
5 if relay control is disabled in the PDU settings

◆ setLoadSheddingActive()

void pdumodel::Pdu::setLoadSheddingActive ( in boolean active)

Enable or disable load shedding.

Parameters
activetrue to enable, false to disable load shedding

◆ setMultipleOutletPowerStates()

int pdumodel::Pdu::setMultipleOutletPowerStates ( in vector< int > outletNumbers,
in Outlet::PowerState state,
in boolean respectSequence )

Switch multiple outlets.

Parameters
outletNumbersList of outlet numbers (0-based)
stateNew power state for all outlets in list
respectSequencetrue to switch in defined sequence order
Returns
0 if OK
3 if any of the selected outlets is disabled
5 if relay control is disabled in the PDU settings

◆ setSettings()

int pdumodel::Pdu::setSettings ( in Settings settings)

Change the PDU settings.

Parameters
settingsNew PDU settings
Returns
0 if OK
1 if any parameters are invalid
Note
The Settings structure can be "sparse"; fields missing in the JSON representation will remain unchanged.

Member Data Documentation

◆ ERR_INVALID_PARAM

constant int pdumodel::Pdu::ERR_INVALID_PARAM = 1

Invalid parameters.

Definition at line 33 of file Pdu.idl.


The documentation for this interface was generated from the following file: